IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
Lighting Estimator LXS-B1-LED-D1-T2-A-7030
Lighting Estimator LXS-B1-LED-D1-T3-A-7030
Lighting Estimator LXS-B1-LED-D1-T4-A-7030
Lighting Estimator LXS-B1-LED-D1-T5-A-7030
Lighting Estimator LXS-B2-LED-D1-T2-A-7030
Lighting Estimator LXS-B2-LED-D1-T3-A-7030
Lighting Estimator LXS-B2-LED-D1-T4-A-7030
Lighting Estimator LXS-B2-LED-D1-T5-A-7030
Lighting Estimator LXS-B3-LED-D1-T2-A-7030
Lighting Estimator LXS-B3-LED-D1-T3-A-7030
Lighting Estimator LXS-B3-LED-D1-T4-A-7030
Lighting Estimator LXS-B3-LED-D1-T5-A-7030
Lighting Estimator LXS-B4-LED-D1-T5-A-7030
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions