IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
 1000mA - STANDARD
Lighting Estimator XNV-AF-01-LED-U-5MQ
Lighting Estimator XNV-AF-01-LED-U-5NQ
Lighting Estimator XNV-AF-01-LED-U-5WQ
Lighting Estimator XNV-AF-01-LED-U-AFL-HSS
Lighting Estimator XNV-AF-01-LED-U-AFL
Lighting Estimator XNV-AF-01-LED-U-RW
Lighting Estimator XNV-AF-01-LED-U-SL2-HSS
Lighting Estimator XNV-AF-01-LED-U-SL2
Lighting Estimator XNV-AF-01-LED-U-SL3-HSS
Lighting Estimator XNV-AF-01-LED-U-SL3
Lighting Estimator XNV-AF-01-LED-U-SL4-HSS
Lighting Estimator XNV-AF-01-LED-U-SL4
Lighting Estimator XNV-AF-01-LED-U-SLL
Lighting Estimator XNV-AF-01-LED-U-SLR
Lighting Estimator XNV-AF-01-LED-U-T2
Lighting Estimator XNV-AF-01-LED-U-T2R
Lighting Estimator XNV-AF-01-LED-U-T3
Lighting Estimator XNV-AF-01-LED-U-T3R
Lighting Estimator XNV-AF-01-LED-U-T4FT
Lighting Estimator XNV-AF-01-LED-U-T4W
 1200mA
Lighting Estimator XNV-AF-01-LED-U-5MQ-1200
Lighting Estimator XNV-AF-01-LED-U-5NQ-1200
Lighting Estimator XNV-AF-01-LED-U-5WQ-1200
Lighting Estimator XNV-AF-01-LED-U-AFL-1200-HSS
Lighting Estimator XNV-AF-01-LED-U-AFL-1200
Lighting Estimator XNV-AF-01-LED-U-RW-1200
Lighting Estimator XNV-AF-01-LED-U-SL2-1200-HSS
Lighting Estimator XNV-AF-01-LED-U-SL2-1200
Lighting Estimator XNV-AF-01-LED-U-SL3-1200-HSS
Lighting Estimator XNV-AF-01-LED-U-SL3-1200
Lighting Estimator XNV-AF-01-LED-U-SL4-1200-HSS
Lighting Estimator XNV-AF-01-LED-U-SL4-1200
Lighting Estimator XNV-AF-01-LED-U-SLL-1200
Lighting Estimator XNV-AF-01-LED-U-SLR-1200
Lighting Estimator XNV-AF-01-LED-U-T2-1200
Lighting Estimator XNV-AF-01-LED-U-T2R-1200
Lighting Estimator XNV-AF-01-LED-U-T3-1200
Lighting Estimator XNV-AF-01-LED-U-T3R-1200
Lighting Estimator XNV-AF-01-LED-U-T4FT-1200
Lighting Estimator XNV-AF-01-LED-U-T4W-1200
 600mA
Lighting Estimator XNV-AF-01-LED-U-5MQ-600
Lighting Estimator XNV-AF-01-LED-U-5NQ-600
Lighting Estimator XNV-AF-01-LED-U-5WQ-600
Lighting Estimator XNV-AF-01-LED-U-AFL-600-HSS
Lighting Estimator XNV-AF-01-LED-U-AFL-600
Lighting Estimator XNV-AF-01-LED-U-RW-600
Lighting Estimator XNV-AF-01-LED-U-SL2-600-HSS
Lighting Estimator XNV-AF-01-LED-U-SL2-600
Lighting Estimator XNV-AF-01-LED-U-SL3-600-HSS
Lighting Estimator XNV-AF-01-LED-U-SL3-600
Lighting Estimator XNV-AF-01-LED-U-SL4-600-HSS
Lighting Estimator XNV-AF-01-LED-U-SL4-600
Lighting Estimator XNV-AF-01-LED-U-SLL-600
Lighting Estimator XNV-AF-01-LED-U-SLR-600
Lighting Estimator XNV-AF-01-LED-U-T2-600
Lighting Estimator XNV-AF-01-LED-U-T2R-600
Lighting Estimator XNV-AF-01-LED-U-T3-600
Lighting Estimator XNV-AF-01-LED-U-T3R-600
Lighting Estimator XNV-AF-01-LED-U-T4FT-600
Lighting Estimator XNV-AF-01-LED-U-T4W-600
 800mA
Lighting Estimator XNV-AF-01-LED-U-5MQ-800
Lighting Estimator XNV-AF-01-LED-U-5NQ-800
Lighting Estimator XNV-AF-01-LED-U-5WQ-800
Lighting Estimator XNV-AF-01-LED-U-AFL-800-HSS
Lighting Estimator XNV-AF-01-LED-U-AFL-800
Lighting Estimator XNV-AF-01-LED-U-RW-800
Lighting Estimator XNV-AF-01-LED-U-SL2-800-HSS
Lighting Estimator XNV-AF-01-LED-U-SL2-800
Lighting Estimator XNV-AF-01-LED-U-SL3-800-HSS
Lighting Estimator XNV-AF-01-LED-U-SL3-800
Lighting Estimator XNV-AF-01-LED-U-SL4-800-HSS
Lighting Estimator XNV-AF-01-LED-U-SL4-800
Lighting Estimator XNV-AF-01-LED-U-SLL-800
Lighting Estimator XNV-AF-01-LED-U-SLR-800
Lighting Estimator XNV-AF-01-LED-U-T2-800
Lighting Estimator XNV-AF-01-LED-U-T2R-800
Lighting Estimator XNV-AF-01-LED-U-T3-800
Lighting Estimator XNV-AF-01-LED-U-T3R-800
Lighting Estimator XNV-AF-01-LED-U-T4FT-800
Lighting Estimator XNV-AF-01-LED-U-T4W-800
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions