IESNA:LM-63-2002
[TEST]P1433188
[MORE]REPORT IS A COMBINATION OF REPORTS P1431742 AND P1431635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2601-654-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]EHBR1-30-UNV-ASM-L930-UPL18
[LUMINAIRE]Elevate Round Highbay at, 30000 lumens, 3000K 90CRI LEDs with ASM lens
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[_SEARCH_MOUNTING] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28809
TILT=NONE
2 -1 1 73 9 1 1 -1.70833 -1.70833 0.1
1 1 171.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180
24294.2 23573.1 22954.9 22352.6 21617.8 20753.2 19718.2 18600.2 17206.2 15723
14010.5 12084 10096.9 8242.3 6413.7 4902.7 3819.8 3057.7 2540.6 2222.7
1949.3 1737 1560.3 1422.3 1285.1 1167.6 1065.1 962.6 869.7 769.9
663.7 561.2 451 333.5 214.6 77.4 12.3 17.8 20.5 26.5
34.7 58.5 100.4 173.5 323.3 436.6 459.4 443.9 411 369.9
331.9 298.2 275.4 256.6 242.9 231.6 221.5 210.5 203.2 196.8
191.3 185.9 182.1 179.8 178.1 176.3 175.3 175.3 175.3 176.3
176.3 177.6 179.4
24294.2 23588.6 23040.5 22402.3 21730.4 20902.1 19848.9 18718.7 17299.2 15810
14057.9 12164.7 10230.4 8338.5 6509.9 5072.5 3847.1 3131.9 2569.8 2209.8
1941.5 1743.9 1568.9 1415.8 1279.2 1163.9 1061 962.6 870.1 759
651 541.6 429.6 317.5 189 60.6 19.6 29.7 34.2 37.9
44.3 93.6 196.9 352.1 467.1 501.9 482.7 440.7 392.3 348
309.6 283.1 262.5 248.4 236.2 225.6 216.5 206.8 200.4 195
189.5 183.6 179.9 178 176.7 174.9 174.8 174.4 174.8 175.7
175.8 177.2 179.4
24294.2 23753.4 23223.2 22707.9 22075.7 21258.9 20244.8 19062.6 17785.7 16242.3
14540.8 12669.9 10682.3 8660.5 6800.9 5259.3 4082.2 3233.1 2646.3 2259.1
1964.8 1746.1 1564 1409.1 1274.2 1163.5 1055.6 953 854.6 747.6
643.7 535.8 419.5 305.2 178.1 57.8 33.3 53.4 74.4 85.4
132.9 281.8 501.9 662.1 694.1 664.9 593.7 504.1 421.1 361.2
318.7 288.6 269.9 257.1 245.2 235.2 226.5 218.7 212.8 205.9
200.1 193.2 187.7 184 181.7 180.8 179 178.9 178.5 179.9
179 179 179.4
24294.2 23968 23617.3 23205.9 22662.8 21999.6 21104 20008.9 18714.1 17208.5
15414.6 13562.3 11481.3 9495.5 7620.9 5924.9 4508.2 3551.9 2860.4 2419.4
2071.9 1812.7 1613.1 1435.4 1291.5 1160.3 1050.5 945.2 848.7 747.1
635.5 531.7 413.7 304.8 182.2 63.8 21.5 27.8 37 45.2
55.7 104.1 217.3 384.5 527.9 582.7 569 511.9 447.1 380.8
323.8 283.6 257.6 242 231.5 224.7 218.2 213.2 209.6 204.5
198.6 191.9 186.8 183.6 181.3 179.9 179 178.9 178 179
179 179 179.4
24294.2 24280.1 24211.3 24046.9 23795.8 23395.4 22803.2 21968.6 20893 19544.6
17967.5 16112.4 14052 11745 9616.7 7547.2 5871.6 4448.9 3477.7 2832.1
2378.9 2043.7 1761.2 1546.6 1356.7 1210.4 1073.7 968 855.5 748
642.3 527.1 421.4 308.4 178.1 62.4 12.3 16 23.7 36.5
48.4 73.1 132.4 250.2 400 520.6 565.8 546.6 493.6 427.4
362.5 308.2 269.5 245.2 230.2 221.4 216.5 211.4 209.2 204.5
199.5 192.8 187.2 183.6 180.8 179.9 178.5 178.5 177.2 178.6
179.5 178.5 179.4
24294.2 24593.9 24840 25026.2 25143.8 25101.9 24853.6 24389 23643.6 22638.7
21407.3 19846.7 17845.9 15884.7 13431.1 11112.8 8689.2 6644.3 4889.4 3778.8
2899.6 2364.8 1988 1686.5 1460.5 1276 1134.8 999.9 889.7 774.4
662.4 549.8 431.8 318 192.7 66.9 20.9 28.2 34.7 42.9
48.4 94.5 215 400.5 559.4 623.4 614.2 562.1 487.3 413.7
348.9 301.9 270.8 252.1 240.3 231.5 226.5 220.6 216 209.6
203.2 196.4 189.1 184.9 182.6 179.9 179.5 177.6 177.6 178.6
178.9 179.4 179.4
24294.2 24848.2 25372.5 25817.6 26058.1 25977.4 25466.8 24400.8 22933 20888.9
18690 16348.4 13911.7 11571.5 9461.4 7542.2 5909.4 4644.8 3627.1 2939.7
2440.8 2078.7 1807.7 1569.8 1385.4 1225 1094.7 982.7 871.9 768.5
665.1 558.5 451 334.4 203.6 76.5 36 50.6 64.3 72.5
132 305 536.1 690.5 753.5 736.1 657.6 568.1 479.1 405.1
353.5 316 289.5 269.9 256.6 243.9 232 223.3 213.7 206.8
199.1 192.8 187.2 184 182.2 179.9 178.5 178.5 177.6 178
178.9 180.3 179.4
24294.2 25015.8 25721 26224.4 26349.7 25881.8 24688.2 22860.6 20115.9 17354.8
14346.3 11723.2 9336.1 7480.7 5878 4733.2 3778.3 3101 2616.2 2244.1
1958.9 1745.7 1569.8 1419.9 1289.2 1171.7 1066 966.3 874.2 774
672.8 569 458.8 349 220.9 83.4 21 27.4 30.1 32
36.5 71.7 182.2 357.6 489.1 542.1 540.3 507.4 458.9 410.1
368 332.5 303.7 282.2 264.4 250.2 239.3 228.8 220.6 212.8
205.9 200.5 195 190.9 188.1 185.8 183 182.7 181.7 181.3
181.3 182.7 179.4
24294.2 25098.7 25829 26323.7 26361.5 25664.5 24190.4 21921.2 19002.9 15836.4
12792.8 10290.1 8016.3 6362.7 4953.7 4018 3224.4 2738.8 2331.5 2044.5
1825 1655.5 1507.5 1378.5 1277.4 1161.2 1069.6 970.4 881.1 781.3
684.2 585.8 482.5 362.6 225 83.9 15.5 20.1 23.7 28.3
32 38.3 69 157.6 316.4 437 484.5 487.3 459.8 422.4
380.9 343.4 310.5 286.3 266.2 248.9 238.4 227.4 218.7 211
205.9 200.1 195.4 191.3 188.6 186.7 184.9 184.5 183.5 184
184 186.2 179.4
