IESNA:LM-63-2002
[TEST]P1433316
[MORE]REPORT IS A COMBINATION OF REPORTS P1431870 AND P1431635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2601-654-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]EHBR1-54-UNV-ASM-L930-UPL18
[LUMINAIRE]Elevate Round Highbay at, 53000 lumens, 3000K 90CRI LEDs with ASM lens
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[_SEARCH_MOUNTING] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]49535
TILT=NONE
2 -1 1 73 9 1 1 -1.70833 -1.70833 0.1
1 1 307.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180
42830.2 41558.9 40469.1 39407.3 38111.8 36587.5 34762.7 32791.9 30334.3 27719.4
24700.4 21303.9 17800.6 14531.1 11307.3 8643.3 6734.3 5390.6 4479 3918.5
3436.6 3062.3 2750.8 2507.4 2265.6 2058.4 1877.7 1697 1533.2 1357.3
1170.2 989.4 795.1 587.9 378.3 136.5 12.7 18.2 20.9 27.2
35.4 59.2 101.1 174.2 324 437.3 460.1 444.6 411.7 370.6
333 299.2 276.4 258.1 244.4 233.3 223.9 213.6 207 201.3
196.5 191.8 188.7 187.5 186.4 185.3 185 185 185.7 187.3
188 189.7 192.2
42830.2 41586.2 40620 39494.9 38310.2 36850.2 34993.3 33000.7 30498.2 27872.7
24783.9 21446.1 18036 14700.5 11476.7 8942.9 6782.5 5521.5 4530.5 3896
3423 3074.4 2766 2496.2 2255.2 2052 1870.5 1697 1534 1338
1147.7 954.9 757.4 559.8 333.3 106.8 20 30 34.6 38.2
44.6 93.9 197.2 352.4 467.5 502.2 483.1 441 392.6 348.7
310.3 283.8 263.6 249.8 237.8 227.7 219.2 210 204.2 199.5
194.7 189.1 186.2 185 184.6 183.6 184.2 184.1 184.9 186.5
187.2 188.9 192.2
42830.2 41876.9 40942.1 40033.8 38919 37478.9 35691.2 33607.1 31355.9 28634.9
25635.2 22336.7 18832.6 15268.3 11989.9 9272.1 7196.8 5699.8 4665.4 3982.8
3464 3078.4 2757.2 2484.1 2246.4 2051.2 1860.9 1680.2 1506.7 1317.9
1134.9 944.5 739.6 538.1 314 102 33.7 53.7 74.8 85.7
133.2 282.1 502.2 662.8 694.8 665.6 594.4 504.8 421.8 362.2
320.1 290 271.6 259.5 247.6 238.3 230 222.5 217 210.5
204.9 198.4 193.6 190.6 189.4 189.1 188 188.7 188.6 191
190.8 190.8 192.2
42830.2 42255.2 41636.8 40911.6 39954.3 38784.9 37205.9 35275.2 32992.7 30338.3
27175.6 23910.1 20241.4 16740.5 13435.6 10445.6 7947.8 6262 5042.9 4265.4
3652.6 3195.6 2843.9 2530.7 2276.9 2045.6 1852.1 1666.5 1496.2 1317.1
1120.3 937.2 729.2 537.3 321.3 112.5 21.8 28.2 37.3 45.5
56.4 104.8 218.1 385.2 528.6 583.4 569.7 512.9 448.2 382.2
325.5 285.3 259.7 244.8 234.6 228.1 221.7 217.1 213.4 208.7
203.2 196.7 192 189.8 188.6 188.2 188 188.7 188.5 190.1
190.8 190.8 192.2
42830.2 42805.4 42684.1 42394.1 41951.7 41245.7 40201.6 38730.3 36834.1 34456.8
31676.4 28406 24773.4 20706.4 16954.1 13305.5 10351.6 7843.4 6131.1 4993.1
4194 3602.9 3104.9 2726.6 2391.7 2133.9 1893 1706.6 1508.3 1318.7
1132.5 929.2 742.9 543.7 314 110.1 12.7 16.3 24.4 37.2
49.1 73.8 133.1 250.9 400.7 521.3 566.9 547.7 494.7 428.8
363.9 309.9 271.5 247.6 232.9 224.6 219.9 215.2 213.3 208.7
204.1 197.6 192.8 189.8 188.5 188.2 187.9 188.6 187.6 190
191.6 190.6 192.2
42830.2 43358.7 43792.4 44120.9 44328.1 44254.2 43816.5 42997.3 41683.3 39911.7
37740.8 34989.3 31461.9 28004.4 23678.7 19591.6 15319 11713.7 8620 6662
5111.9 4169 3504.9 2973.2 2574.9 2249.6 2000.6 1762.9 1568.5 1365.3
1167.7 969.4 761.4 560.6 339.7 118.1 21.7 29 35.4 43.6
49.1 95.5 216.1 401.5 560.4 624.4 615.2 563.2 488.3 415.1
350.3 303.6 272.5 254.2 242.3 233.9 229.3 223.7 219.8 213.4
207.7 201.2 194.6 191.5 190.3 188.2 188.8 187.7 188.4 190
191.4 192.2 192.2
42830.2 43806.8 44731.3 45516 45940 45797.8 44897.5 43018.2 40430.5 36826.8
32950.1 28822.1 24526 20400.3 16680.3 13296.7 10418.2 8188.8 6394.6 5182.6
4303.2 3664.7 3186.8 2767.6 2442.3 2159.6 1929.9 1732.4 1537.2 1354.9
1172.6 984.6 795.1 589.5 359 134.9 37.1 51.7 65.4 73.6
133 306.5 537.5 691.9 754.9 737.5 659 569.5 480.8 406.8
355.6 318 291.6 272.3 259.4 246.7 234.7 226.4 217.2 210.7
203.3 197.6 192.8 190.6 190.2 188.9 188.6 189.3 189 190.5
192.1 193.8 192.2
42830.2 44102.4 45345.7 46233.1 46454 45629.2 43525 40302.8 35463.9 30596.1
25292.2 20667.9 16459.4 13188.2 10362.8 8344.5 6661.2 5467 4612.4 3956.2
3453.4 3077.6 2767.6 2503.4 2272.9 2065.7 1879.3 1703.4 1541.2 1364.5
1186.2 1003.2 808.8 615.2 389.5 146.9 23.1 29.5 32.2 34
38.6 74.1 184.6 360 491.6 544.5 542.7 509.8 461.3 412.9
370.8 335.2 306.8 285.7 267.5 253.7 242.7 232.6 224.4 217
210.5 205.7 200.9 197.8 196.4 195.2 193.8 194.4 194.2 194.8
195.5 197.3 192.2
42830.2 44248.6 45536 46408.3 46474.9 45246.1 42647.1 38646.8 33501.9 27919.3
22553.6 18141.1 14132.8 11217.3 8733.3 7083.7 5684.6 4828.5 4110.5 3604.5
3217.4 2918.6 2657.6 2430.3 2252 2047.2 1885.7 1710.6 1553.3 1377.3
1206.3 1032.8 850.5 639.3 396.7 147.8 18.3 22.8 26.5 31.1
34.8 41.1 72.1 160.7 319.6 440.1 487.6 490.4 462.9 425.5
384.3 346.8 313.9 290.2 270 252.7 242.6 231.6 223.2 215.8
211.1 205.6 201.7 198.6 197.2 196.8 196.3 196.9 196.7 198.3
199 201.6 192.2
