IESNA:LM-63-2002
[TEST]P1175785
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2505-439-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/26/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]UHBS2-1218-N-L83065-HIGH-5000K-CLR6
[LUMINAIRE]UHBS2 LED High Bay at 5000K and HIGH lumen setting 6in Deep Clear Refractor
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE] L70(10000)
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE] 
[_INPUT_ELECTRICAL] VOLTS
[_THDi]6.9
[_PF]0.998
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Gymnasium, Industrial, Manufacturing, Recreation
[_SEARCH_MOUNTING] Cable, Ceiling, Suspended, Wire
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16836
TILT=NONE
1 -1 1 73 1 1 1 -1.301 -1.301 0.5
1 1 119.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
11162.7 11147.1 11077.8 10949.1 10739.7 10455.4 10124.4 9743.8 9336.4 8897.9
8394.3 7788.8 7095.7 6375.6 5625.9 4914.4 4338.6 3829.3 3383.7 3250.8
2778.3 2293.1 1785.2 1225.1 789.4 578.6 423 323.9 291.4 295.7
311.2 319.7 299.9 249 182.5 121.7 80.6 72.1 73.6 82
89.1 93.4 93.4 87.7 80.6 72.1 63.7 56.6 50.9 45.3
39.6 35.4 32.5 31.1 29.7 29.7 31.1 31.1 32.5 32.5
34 34 32.5 29.7 28.3 26.9 24 22.6 21.2 19.8
18.4 17 17
