IESNA:LM-63-2002
[TEST]P1500513
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2605-767-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/20/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]2CSSV-S3C59-MB-HI-3000K
[LUMINAIRE]2' Vanity SQR Lnr 90CRI-3L5C Sel Matte Blk 2000 Lumen 3000K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]<20
[_PF]>0.9
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Light Commercial, Hospitality, Bathrooms, Corridors/Hallways, Residential
[_SEARCH_MOUNTING] Wall, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2146
TILT=NONE
1 -1 1 73 5 1 1 0.13 1.92 0.13
1 1 24.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
444.5 441.7 439.8 437.8 434 429.2 423.5 416.8 409.1 400.5
390.9 380.4 368.9 357.4 344.9 332.5 320 305.6 291.3 275.9
259.6 243.4 227.1 209.8 191.6 173.4 155.2 137 117.8 98.7
79.5 61.3 43.1 27.8 13.4 3.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 1 1 1 1 1 1
1 1 0
444.5 447.4 446.5 444.5 442.6 439.8 435 430.2 424.4 417.7
410.1 401.4 391.9 382.3 372.7 362.2 349.7 338.2 324.8 312.3
298 283.6 268.3 253.9 237.6 221.3 205 187.8 170.5 152.3
135.1 117.8 101.6 86.2 72.8 62.3 56.5 54.6 53.7 51.7
48.9 45 41.2 36.4 31.6 29.7 27.8 26.8 24 22
20.1 18.2 18.2 17.2 16.3 15.3 15.3 14.4 13.4 12.5
10.5 8.6 7.7 5.7 4.8 3.8 2.9 1.9 1.9 1
1 0 0
444.5 445.5 446.5 446.5 446.5 446.5 444.5 442.6 438.8 435
430.2 424.4 417.7 410.1 403.3 394.7 386.1 376.5 366 355.4
343 330.5 318.1 304.7 290.3 275.9 261.6 245.3 229 212.7
197.4 180.1 164.8 149.5 136 126.5 120.7 117.8 115.9 113.1
110.2 108.3 103.5 99.6 93.9 88.1 82.4 75.7 69.9 63.2
57.5 54.6 51.7 48.9 45 42.2 39.3 36.4 33.5 31.6
28.7 25.9 22 18.2 14.4 10.5 7.7 5.7 3.8 1.9
1 0 0
444.5 444.5 447.4 448.4 450.3 451.3 453.2 453.2 450.3 447.4
444.5 440.7 435.9 430.2 424.4 418.7 411 403.3 394.7 385.1
374.6 364.1 352.6 340.1 327.7 314.2 300.8 285.5 271.1 254.8
239.5 223.2 207.9 193.5 180.1 169.6 163.8 161 158.1 155.2
152.3 148.5 144.7 139.9 135.1 129.3 122.6 115 107.3 99.6
92 84.3 76.6 69 65.1 61.3 57.5 53.7 48.9 45
41.2 37.4 32.6 28.7 24 19.2 13.4 9.6 5.7 3.8
1.9 0 0
444.5 443.6 448.4 451.3 452.2 454.1 457 457 456 453.2
451.3 447.4 443.6 438.8 434 427.3 421.6 413.9 405.3 396.6
386.1 376.5 365 354.5 342 328.6 314.2 300.8 285.5 270.2
254.8 239.5 224.2 208.9 195.4 185.9 180.1 177.2 173.4 170.5
166.7 163.8 159 155.2 149.5 142.8 136 129.3 121.7 113.1
104.4 96.8 88.1 79.5 71.9 68 63.2 59.4 54.6 49.8
46 41.2 36.4 32.6 27.8 23 18.2 13.4 9.6 2.9
1 0 0
