IESNA:LM-63-2002
[TEST]P1500515
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2605-767-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/20/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]2CSSV-S3C59-MB-HI-4000K
[LUMINAIRE]2' Vanity SQR Lnr 90CRI-3L5C Sel Matte Blk 2000 Lumen 4000K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]<20
[_PF]>0.9
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Light Commercial, Hospitality, Bathrooms, Corridors/Hallways, Residential
[_SEARCH_MOUNTING] Wall, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2221
TILT=NONE
1 -1 1 73 5 1 1 0.13 1.92 0.13
1 1 24.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
460.2 457.2 455.2 453.2 449.3 444.3 438.3 431.4 423.5 414.5
404.6 393.7 381.8 369.9 357 344.1 331.2 316.4 301.5 285.6
268.8 251.9 235 217.2 198.3 179.5 160.7 141.8 122 102.1
82.3 63.5 44.6 28.8 13.9 4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 1 1 1 1 1 1
1 1 0
460.2 463.1 462.2 460.2 458.2 455.2 450.3 445.3 439.3 432.4
424.5 415.5 405.6 395.7 385.8 374.9 362 350.1 336.2 323.3
308.4 293.6 277.7 262.8 246 229.1 212.2 194.4 176.5 157.7
139.8 122 105.1 89.3 75.4 64.5 58.5 56.5 55.5 53.6
50.6 46.6 42.6 37.7 32.7 30.7 28.8 27.8 24.8 22.8
20.8 18.8 18.8 17.9 16.9 15.9 15.9 14.9 13.9 12.9
10.9 8.9 7.9 6 5 4 3 2 2 1
1 0 0
460.2 461.2 462.2 462.2 462.2 462.2 460.2 458.2 454.2 450.3
445.3 439.3 432.4 424.5 417.5 408.6 399.7 389.8 378.8 367.9
355 342.2 329.3 315.4 300.5 285.6 270.7 253.9 237 220.2
204.3 186.4 170.6 154.7 140.8 130.9 125 122 120 117
114.1 112.1 107.1 103.1 97.2 91.2 85.3 78.3 72.4 65.5
59.5 56.5 53.6 50.6 46.6 43.6 40.7 37.7 34.7 32.7
29.8 26.8 22.8 18.8 14.9 10.9 7.9 6 4 2
1 0 0
460.2 460.2 463.1 464.1 466.1 467.1 469.1 469.1 466.1 463.1
460.2 456.2 451.2 445.3 439.3 433.4 425.5 417.5 408.6 398.7
387.8 376.9 365 352.1 339.2 325.3 311.4 295.5 280.7 263.8
247.9 231.1 215.2 200.3 186.4 175.5 169.6 166.6 163.6 160.7
157.7 153.7 149.8 144.8 139.8 133.9 126.9 119 111.1 103.1
95.2 87.3 79.3 71.4 67.4 63.5 59.5 55.5 50.6 46.6
42.6 38.7 33.7 29.8 24.8 19.8 13.9 9.9 6 4
2 0 0
460.2 459.2 464.1 467.1 468.1 470.1 473.1 473.1 472.1 469.1
467.1 463.1 459.2 454.2 449.3 442.3 436.4 428.4 419.5 410.6
399.7 389.8 377.9 366.9 354.1 340.2 325.3 311.4 295.5 279.7
263.8 247.9 232.1 216.2 202.3 192.4 186.4 183.5 179.5 176.5
172.6 169.6 164.6 160.7 154.7 147.8 140.8 133.9 126 117
108.1 100.2 91.2 82.3 74.4 70.4 65.5 61.5 56.5 51.6
47.6 42.6 37.7 33.7 28.8 23.8 18.8 13.9 9.9 3
1 0 0
